NetXtend Fuel Cell Series
 

ALL PRODUCTS 

 

NetXtend Fuel Cell Series

Next-Generation Power Platforms for Wireline and Wireless Applications

 
Click to Zoom
 

The NetXtend™ Fuel Cell Series of integrated enclosures provides long-term site backup within a clean, energy efficient platform for both wireline and wireless site applications. Incorporating Relion's patented Modular Cartridge Technology®, the NetXtend solution is able to meet the FCC (8) hour back up requirement, with little long term environmental or site impact.

PRINT PAGE PRINT

 

  • Rugged construction meets the Telcordia GR-487-CORE Specification, Seismic Zone 4 requirement
  • System configurable in 2Kw building blocks
  • Available in +24 VDC or -48 VDC configurations
  • Provides a minimum 8 hours of backup power
  • Integrated hydrogen fuel storage
  • Optional NetSure™ DC Power System
  • Optional Power transfer switch
  • Energy and space efficient design
NetSpan Integrated FTTx Solutions 
 
NetSpan Solutions provide a comprehensive range of fiber distribution hubs (FDH) and pedestals that allow you to maximize your copper network through hybrid solutions.