PmPPC750f PowerPC-Based Processor PMC
 

ALL PRODUCTS 

 

PmPPC750f PowerPC-Based Processor PMC

Modular Processor Subsystem for Lowered Cost of Ownership

 
Click to Zoom
 

Emerson’s PmPPC750f is a complete processor subsystem in a very compact, industry standard form factor. It is designed to allow communication equipment manufacturers to add modular and upgradeable compute functionality to their I/O baseboard and provide the localized horsepower necessary for applications such as protocol processing, packet processing, data filtering or I/O management.

Using an off-the-shelf processor subsystem saves you time-to-market by allowing you to focus your engineering efforts on the key value-add portions of the system without spending time and effort on the processor design and testing. A modular processor subsystem also lowers your lifetime cost of ownership by providing an easy upgrade path, and protecting you from obsolescence issues.

Considerable engineering effort has gone into ensuring maximum flexibility on the PmPPC750f. The module can be used in both Processor PMC Monarch and Non-Monarch modes, which means that it can act as the host (Monarch) of the local PCI bus or be a peripheral (Non-Monarch) on the local PCI bus depending on the application or baseboard. We’ve also implemented the SDRAM memory using SODIMM packaging, the same memory package used dominantly in laptop computers.

PRINT PAGE PRINT

 
  • PowerPC 750FX processor running at 733MHz+
  • 128MB, 256MB, 512MB or 1GB ECC SDRAM in SODIMM package
  • 32/64-bit 33/66 MHz PCI with DMA
  • Three 10/100 Ethernet interfaces
  • Processor PMC Monarch and Non-Monarch modes
  • Two serial I/O ports
  • I2C interface
  • RoHS/WEEE compliant configuration available
  • Quality assured by over 30 years of design experience and a TL-9000 and ISO 9001:2000 certified quality management system. (FM 26789)