PmPPC440 PowerPC-Based Processor PMC
 

ALL PRODUCTS 

 

PmPPC440 PowerPC-Based Processor PMC

Easy Expansion for Modular and Upgradable Compute Functionality

 
Click to Zoom
 

Emerson’s PmPPC440 is a complete low-power processor subsystem in a very compact, industry standard form factor. It is designed to allow communication equipment manufacturers to add modular and upgradable compute functionality to their I/O baseboard and provide the localized horsepower necessary for applications such as protocol processing, packet processing, data filtering or I/O management.

Using an off-the-shelf processor subsystem saves you time-to-market by allowing you to focus your engineering efforts on the key value-add portions of the system without spending time and effort on the processor design and testing. A modular processor subsystem also lowers your lifetime cost of ownership by providing an easy upgrade path, and protecting you from obsolescence issues.

Considerable engineering effort has gone into ensuring maximum flexibility on the PmPPC440. The module can be used in both Processor PMC Monarch and Non-Monarch modes, which means that it can act as the host (Monarch) of the local PCI bus or be a target (Non-Monarch) on the local PCI bus depending on the application or baseboard. We’ve also implemented the SDRAM memory using SODIMM packaging, the same memory package used dominantly in laptop computers.

PRINT PAGE PRINT

 
  • AMCC PowerPC® 440GP processor running at 400MHz
  • Up to 133MHz PCI-X interface, backwards compatible with PCI 2.1
  • 64MB, 128MB, 256MB, 512MB or 1GB DDR ECC SDRAM in SODIMM package
  • Dual 10/100BaseTX Ethernet interfaces with front bezel access
  • Processor-PMC Monarch and Non-Monarch modes
  • Dual serial ports via PMC P14 or single serial port via front bezel
  • I2C interface
  • VxWorks and Linux support
  • RoHS/WEEE compliant configuration available
  • Quality assured by over 30 years of design experience and a TL-9000 and ISO 9001:2000 certified quality management system. (FM 26789)