High Density Modular Cooling
Energy-efficient and flexible high heat density cooling solutions are available with Open or Closed architecture and Pumped Refrigerant-based or Water-based technology.
|
Refrigerant-BasedHigh heat density system can cool more than 30kW per rack. Offers floor-mount, rack-mount and ceiling-mount configurations. Utilizes pumped refrigerant, which is ideal for use around electronic equipment. Enhances the hot aisle/cold aisle approach to cooling. - Liebert XD Refrigerant-based Cooling Modules
Liebert XD refrigerant-based cooling modules work as a system to support the hot aisle/cold aisle approach to cooling high heat density data centers. The modules provide focused rack cooling, enhancing a room precision cooling unit, such as a Liebert DS system. Pumped refrigerant is ideal for use around electronic equipment, operating at low pressure in the piping circuit, and becoming a gas at room conditions.
- Liebert XD Piping System, Flexible Piping for Liebert XD System
Prefabricated distribution piping that is installed in anticipation of a growing cooling system. Liebert XD Cooling Modules are added, disconnected, or repositioned as required and are quickly made operational with flexible connection piping and quick-connect fittings.
Water-BasedWater-based high heat density cooling solution. Offers rack enclosure and door-mounted models. Leverages existing building chilled water loop. High Density Cooling Enclosures - Direct ExpansionHigh capacity cooling enclosure. Provides a packaged solution to housing and cooling rack equipment. Offers total protection when combined with Liebert UPS and power strips. Offers an ideal solution for applications where hot aisle/cold aisle approach is not practical. - Liebert XDF, High Heat Density Enclosure, 14kW
A secured enclosure with integrated high heat density cooling, providing the benefits of big room support in a cost-effective package. Optimized horizontal air circulation cools the protected equipment, both in standard mode and in the backup ventilation mode.
Rack Air Flow EnhancementEasily installed rack fan unit. Enhances existing cooling solutions.
|
|
|
|